Select Your Country

Go to global website

NO LONGER FOR SALE

VB24-1000 Barcode scanner

Barcode scanner

Key Benefits at a Glance

  • Line scanner
  • Simple operation via function keys: test mode, code teaching and code optimization
  • Code reconstructor
  • Connect up to 32 scanners to a network with ID-NetTM
  • Two-digit LC display
  • Mechanical focus adjustment
  • Two serial interfaces RS 232 / RS 485

Show more

Product Compliance: Europe – CE
Warning symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VB24-1000

Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class2
Wave length630 nm ... 680 nm
Pulse length5 ms
Scan rateup to 900 s-1
Read distance200 ... 1000 mm
Depth of focusup to 600 mm
Opening angle50 °
Optical facefrontal
Ambient light limit30000 Lux
Resolution0.2 mm
Operation indicatorLED blue: Power on, LED green: Ready to read (READY), LED green: Read successfully (GOOD), LED yellow: External trigger signal pending (TRIGGER), LED yellow: Communication active (COM), LED red: "no read" (STATUS)
Operating voltageUB10 ... 30 V DC
Power consumptionP0max. 6 W
Interface typeserial , RS-232 and RS-485 up to 115.2 kBit/s
ID-NET™ up to 1 Mbit/s
Input typeExternal triggering , optocoupled
Input voltagemax. 10 ... 30 V DC
Input currentmax. 12 mA
Input typeIN2 optocoupled
Input voltagemax. 10 ... 30 V DC
Input currentmax. 12 mA
Signal output2, programmable, optocoupled
Switching voltagemax. 30 V DC
Switching currentmax. 40 mA
Directive conformityEMC Directive 2004/108/EC
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 55022
Degree of protectionEN 60529
Laser classIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity90 % , non-condensing
Shock resistanceIEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis
Vibration resistanceIEC 68-2-6 Test FC 1.5 mm ; 13 ... 55 Hz ; 2 hours on each axis
Degree of protectionIP65
Connection2 m cable with 25-pin Sub-D connector
Material
HousingAluminum
Mass570 g
Dimensions
Height42 mm
Width101 mm
Depth85 mm