Select Your Country

Go to global website

V19-W-ABG-PG9 Cable Socket

Cable socket, field-attachable, M12 angled, A-coded, 8-pin, for cable diameter 5 - 8 mm, shielded

Key Benefits at a Glance

  • Field-attachable, shieldable
  • Screw terminal connection
  • Metal housing
  • Iris spring shielding
  • Knurled nut suitable for tool assembly
  • UL Recognized Component

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cURus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19-W-ABG-PG9

Connector 1
Connectionsocket
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins8
CodingA-coded
CustomizationCoding not rotateable
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 2 A
Surge protectionCategory II
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
UL File NumberE363587
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Tool installationstraight knurling , hexagon nut SW = 18 mm
Mating cyclesmin. 100
Shieldingiris spring shielding
Degree of protectionIP67
Connectionscrew terminals for max. 0.5 mm2 / AWG 20
Cable
Sheath diameter5 ... 8 mm
Core cross section0.5 mm2 / 20 AWG max.
Installationscrew terminals 0.2 Nm
pressure nut 0.8 ... 1 Nm
body 1 Nm
Mass71.91 g
Noteinstallation: shield diameter ≤ 5.5 mm see instruction leaftlet
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
Contact surfacegold plated (Au)