Select Your Country

Go to global website

V17-W-BK2M-PUR-U/ABG Connection Cable With Socket

Connection cable with socket, M12, shielded, 8-pin, shielded, PVC cable

Key Benefits at a Glance

  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold-plated and machined contacts
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Technical data of V17-W-BK2M-PUR-U/ABG

Number of pins7
Connection 1socket
Construction type 1angled
Threading 1M12
Connection 2cable end
Volume resistance< 5 mΩ
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityGrip: UL 94
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Cable
Shieldgrid
LengthL2 m
Mass115.3 g
Flammability
Contact carrierHB
HousingV-2