Select Your Country

Go to global website

VMC-2+P/V2 Valve Connector

Valve connector, Form C, Varistor, non pre-wired

Key Benefits at a Glance

  • Valve connector as per EN 175301-803
  • Varistor as a protective circuit
  • Built-in LED, as operating and function indicator
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VMC-2+P/V2

Number of pins2 + PE
Connection 1Valve connector DIN
Construction type 1angled
LED yellowFunctional display
Operating voltageUB24 V AC/DC
Operating currentIBmax. 10 A
Volume resistance< 4 mω
SuppressionVaristor
Ambient temperature-25 ... 90 °C (-13 ... 194 °F)
Storage temperature-40 ... 125 °C (-40 ... 257 °F)
Degree of protectionIP67
ConnectionValve connector Form C
screw terminals for max. 1.5 mm2 ; 16 AWG
Material
Contact surfaceAg
BodyPA, transparent
SealNBR
Cable
Sheath diameter3 ... 5.5 mm
Mass15 g