Select Your Country

Go to global website

V19-G-BK1,8M-PUR-U/ABG-V19-G Connecting Cable

Cordset, M12, shielded, PUR cable, 8-pin

Key Benefits at a Glance

  • Gold-plated and machined contacts
  • UL Recognized Component
  • Gold plated contacts
  • Flame resistant cable
  • Resistant to microbes and hydrolysis
  • Halogen-free
  • Degree of protection IP67 / IP68 / IP69K
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching

Show more

Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19-G-BK1,8M-PUR-U/ABG-V19-G

Number of pins8 + shield
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2Male connector
Construction type 2straight
Threading 2M12
UL File NumberE231213
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 2 A
Volume resistance< 5 mΩ
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityGrip: UL 94
Cable: UL 1581 Section 1100; IEC 60332-1-2:2004
Halogen-freeIEC 60754-1:1994
UL approvalcURus AWM 20549 AWM I/II A/B 80°C 300V FT2 (cable)
Maximum permissible operating voltagemax. 30 V
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, movable installation: -20 ... 80 °C (-4 ... 176 °F)
cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Sleeve connectorDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅ 6 mm
Bending radius> 10 x cable diameter, movable installation
> 8 x cable diameter, fixed installation
Colorblack
Cores8 x 0.25 mm2
Conductor construction14 x 0.15 mm ∅
Shieldgrid
LengthL1.8 m
Flammability
Contact carrierHB
HousingV-2
CableFT2