Select Your Country

Go to global website

VMA-2+P/Z2-3M-PUR-0,75 Valve Connector With Cable

Valve connector, Form A, 2+PE, Z diode, PUR cable

Key Benefits at a Glance

  • Valve connector according EN 175301-803 A/ISO 4400
  • Z diode as a protective circuit
  • Built-in LED, as operating and function indicator
  • Moulded seal
  • freely selectable cable models due to bridged protective earth
  • Flame resistant cable
  • UL Recognized Component

Show more

Product Compliance: USA - UR
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VMA-2+P/Z2-3M-PUR-0,75

Number of pins2 + PE
Connection 1Valve connector DIN
Construction type 1angled
Connection 2cable end
LED yellowFunctional display
Operating voltageUB24 V AC/DC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
SuppressionZener diode
Ambient temperatureBody: -25 ... 85 °C (-13 ... 185 °F)
cable, movable installation: -5 ... 80 °C (23 ... 176 °F)
cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F)
Pollution degree3
Degree of protectionIP65 / IP67
ConnectionValve connector Form A
Material
ContactsCuSn
Contact surfaceSn
BodyTPU, black
CablePUR
Core insulationPVC
Cable
Sheath diameter∅ 5.8 mm
Bending radius> 10 x cable diameter, movable installation
Colorblack molded finish (RAL 9005)
Cores3 x 0.75 mm2 ; 18 AWG
Conductor construction24 x 0.2 mm ∅
LengthL3 m
Mass182.96 g