Select Your Country

Go to global website

VBA-4E4A-KE1-Z/E2 ASi Input/Output Module

KE1 switch cabinet module, 4 inputs and 4 outputs

Key Benefits at a Glance

  • Housing with removable terminals
  • Communication monitoring
  • Inputs for 2-wire sensors and mechanical contacts
  • Addressing jack
  • Power supply of the inputs and outputs from the external auxiliary voltage
  • Function display for bus, ext. auxiliary voltage, inputs and outputs

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-4E4A-KE1-Z/E2

Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V3.0
ProfileS-7.A.7
IO code7
ID codeA
ID1 code7
ID2 code7
UL File NumberE223772
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of outputs
LED PWRAS-Interface voltage; LED green
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INswitching state (input); 4 LED yellow
LED OUTSwitching state (output); 4 LED yellow
Auxiliary voltage (output)UAUX20 ... 30 V DC PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 40 mA
Protection classIII
Surge protectionUAUX, Uin: Over voltage category III, safe isolated power supplies (PELV)
Number/Type4 inputs for 2-wire sensors (PNP), DC or for mechanical contacts
Supplyfrom external auxiliary voltage UAUX
Input current≤ 8 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 2 mA
1 (attenuated)≥ 4 mA
Signal delay< 2 ms (input/AS-Interface)
Signal frequency≤ 250 Hz
Number/Type4 electronic outputs, PNP, overload and short-circuit proof
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
Current0.5 A per output , 2 A per module
Usage categoryDC-13
Electromagnetic compatibility
Directive 2014/30/EUIEC 62026-2:2015
EN 61326-1:2006
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2015
Emitted interferenceEN 55011:2009
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61326-1:2006
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity90 % , non-condensing
Pollution degree2
Degree of protectionIP20
Connectionremovable spring double terminals
rated connection capacity:
rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 1.5 mm2
recommended tools for 1.5 mm2: PxC CRIMPFOX ZA3 or Weidmüller PZ 6 roto
Material
HousingPA 66-FR
Mass80 g
Dimensions
Height48.5 mm
Width22.5 mm
Length99.6 mm
MountingDIN mounting rail