Select Your Country

Go to global website

NO LONGER FOR SALE

OFR-MCS-400/18 Reflective tape

Reflective tape, cut to size

Key Benefits at a Glance

  • Especially suited for use with laser retroreflective sensors
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OFR-MCS-400/18

Construction typerectangular
Optical elementsMicro-triple pyramids
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
MaterialMCS
Dimensions400 mm x 18 mm
Height400 mm
Width18 mm
Mountingself-adhesive
StorageStore cool and dry
Supplementary informationThe ambient temperature when mounting and processing the film should not be less than 18 °C.