Select Your Country

Go to global website

OMH-SLCT-120-2100 Accessories Safety

Key Benefits at a Glance

  • Side protection for the OMH-SLCT-100 and OMH-SLCT-110 mounting bases
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • IT

Technical data of OMH-SLCT-120-2100

Side protection for mounting base
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humidity80 % , noncondensing
Housing length L2040 mm
Material
Housinganodized aluminum
Mounting screwSteel
Massapprox. 4.9 kg
Dimensions
Length2040 mm
MountingMounting accessories included
Scope of delivery2x lateral protection, mounting materials
Safety SeriesSLCT / SLCS