Select Your Country

Go to global website

OMH-SLCT-120-2500 Mounting Bracket Accessory

Mounting bracket accessory, lateral protection for mounting brackets

Key Benefits at a Glance

  • Side protection for the OMH-SLCT-100 and OMH-SLCT-110 mounting bases
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • IT

Technical data of OMH-SLCT-120-2500

Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humidity80 % , non-condensing
Housing length L2440 mm
Material
Housinganodized aluminum
Mounting screwSteel
Massapprox. 5.8 kg
Dimensions
Height77.7 mm
Width124.3 mm
Length2440 mm
MountingMounting accessories included
Scope of delivery2x lateral protection, mounting materials
Safety SeriesSLCT / SLCS