Select Your Country

Go to global website

V19-G-EMV-BK0,3M-PVC-V19-G Connecting Cable

Double-ended cordset, M12 to M12, with EMC filter, 8-pin, PVC cable

Key Benefits at a Glance

  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Flame resistant cable
  • Halogen-free
  • Degree of protection IP67

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19-G-EMV-BK0,3M-PVC-V19-G

Number of pins8
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2Male connector
Construction type 2straight
Threading 2M12
Operating voltageUB10 ... 32 V DC
Test voltage50 V
Operating currentIBmax. 0.4 A
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F)
cable, movable installation: -20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePVC
Slotted nutDiecast zinc
Core insulationPP
Cableextra-fine wire, flexible
Sheath diameter∅ 4.8 mm
Bending radius> 10 x cable diameter, appropriate for conveyor chains
> 5 x cable diameter, fixed installation
Colorblack
Cores8 x 0.14 mm2
Conductor construction18 x 0.1 mm ∅
LengthL0.25 m
Flammability
Contact carrier94 HB
HousingV-2 (Grip)