Select Your Country

Go to global website

REFLECTOR 82.5X49X6MM Reflector

Reflector

Key Benefits at a Glance

  • Self-ahesive for simple installation
  • Rectangular design
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REFLECTOR 82.5X49X6MM

Construction typerectangular
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
MaterialPMMA/ABS
Dimensions
Height11.9 mm
Width49.7 mm
Length83.1 mm
Mountingself-adhesive