Select Your Country

Go to global website

UB400-12GM-E5-V1 Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Switching output
  • 5 different output functions can be set
  • Program input
  • Temperature compensation
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • JA
  • ZH

Technical data of UB400-12GM-E5-V1

Sensing range30 ... 400 mm
Adjustment range50 ... 400 mm
Dead band0 ... 30 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 310 kHz
Response delayapprox. 50 ms
LED yellowindication of the switching state
flashing: program function object detected
LED redsolid red: Error
red, flashing: program function, object not detected
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 30 mA
Input type1 program input
operating distance 1: -UB ... +1 V, operating distance 2: +6 V ... +UB
input impedance: > 4,7 kΩ program pulse: ≥ 1 s
Output type1 switch output PNP Normally open/closed , programmable
Rated operating currentIe100 mA , short-circuit/overload protected
Default settingSwitch point A1: 50 mm Switch point A2: 400 mm
Voltage dropUd≤ 3 V
Repeat accuracy≤ 1 %
Switching frequencyf≤ 8 Hz
Range hysteresisH1 % of the set operating distance
Temperature influence± 1.5 % of full-scale value
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 4-pin
Degree of protectionIP67
Material
Housingbrass, nickel-plated
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass25 g
Dimensions
Length70 mm
Diameter12 mm