Select Your Country

Go to global website

LB9131A Terminal Block

Key Benefits at a Glance

  • Spring terminal
  • For LB modules
  • 8-pole
  • Color green
  • For non-intrinsically safe or Ex ic applications
  • For wire end ferrules without plastic sleeve only

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of LB9131A

Number of pins8
Labelingnone
Rated voltageUr160 V
Rated currentIr4 A
Core cross section0.14 ... 0.5 mm2
Housinggreen
Massapprox. 4.6 g
Dimensions(W x H x D) 20.6 mm x 11.75 mm x 19.2 mm
Height11.75 mm
Width20.6 mm
Depth19.2 mm
Construction typespring terminal
CodingCoding profile CP-MC 0,5
Phoenix Contact order code: 1881435
Packing unit2 item(s)