Select Your Country

Go to global website

V1-G-BK0,15M-PUR-U/0,5-V1-G-Y Connecting Cable

Connecting cable, M12 to M12, PUR cable 2-pin

Key Benefits at a Glance

  • UL Recognized Component
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Flame resistant cable
  • Resistant to microbes and hydrolysis
  • Halogen-free
  • Gold plated contacts

Show more

Product Compliance: USA - UR
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-G-BK0,15M-PUR-U/0,5-V1-G-Y

Number of pins4
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2M12
UL File NumberE231213
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Contact resistance< 10 mΩ
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityBody: UL 94
Line: UL 1581 Section 1061; IEC 60332-1-2:2004
Halogen-freeIEC 60754-1:1994
UL approvalUL Recognized General purpose
Maximum permissible operating voltagemax. 30 V
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F)
cable, movable installation: -20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Sleeve connectorDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅ 4.3 mm
Bending radius> 15 x cable diameter, movable installation
> 8 x cable diameter, fixed installation
Colorblack
Cores2 x 0.5 mm2
Conductor construction16 x 0.2 mm ∅
LengthL0.15 m
Mass25.54 g
Flammability
Contact carrier94 HB
Housing94 V-2
CableFT2