Select Your Country

Go to global website

V1-W-E/E2-LED-SET Female connector, field-attachable

Key Benefits at a Glance

  • LEDs as function indicators
  • UL Recognized Component
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of V1-W-E/E2-LED-SET

Female connector M12 angled A-coded 4-pin with LED PCB, for cable diameter 4 - 6 mm, field-attachable
Connector 1
Connectionsocket
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins4
CodingA-coded
CustomizationCoding rotateable in steps of 90°
LED greenOperating display
LED yellowFunctional display NO
Operating voltageUBmax. 24 V DC ± 15%
Operating currentIBmax. 4 A
Volume resistance< 3 mΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
UL File NumberE363587
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Degree of protectionIP67
Connectionscrew terminals for max. 0.75 mm2 / AWG 18
PG7 cable gland
Cable
Sheath diameter4 ... 6 mm
Core cross section0.75 mm2 / 18 AWG max.
Mass17.83 g
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyPBT
Contact surfacegold plated (Au)