Select Your Country

Go to global website

CBL-PVC-BU-02X034-100M Bulk Raw Cable

Cable, PVC/PVC, 2-core blue

Key Benefits at a Glance

  • Suitable for NAMUR technology
  • Suitable for routing intrinsically safe circuits in accordance with DIN EN 60079-14:2014
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of CBL-PVC-BU-02X034-100M

Operating voltageUBmax. 300 V AC/DC
Resistance per unit lengthR'max. 0.053 Ω/m
Capacitance per unit lengthC'101.8 nF/km
Inductance per unit lengthL'0.581 mH/km
Ambient temperature
Cable, fixed installation-25 ... 70 °C (-13 ... 158 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Pollution degree3
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter, fixed installation
> 15 x cable diameter, movable installation
Sheath colorblue (similar to RAL 5015)
Number of cores2
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: blue
Core construction19 x 0.15 mm ∅
LengthL100 m
Cable codeLi YY 2 x 0,34
Mass2973 g
Cable
SheathingPVC
Coresbare copper (Cu)
Core insulationPVC