Select Your Country

Go to global website

V19-G-2M-PVC-TP-V19-G Connecting Cable

Double-ended cordset, M12 to M12, PVC cable, 8-pin, shielded

Key Benefits at a Glance

  • Metal housing
  • Iris spring shielding
  • Shielded twisted pair
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19-G-2M-PVC-TP-V19-G

Number of pins8 + shield
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2M12
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 2 A
Characteristic impedance100 Ω ± 15 Ω (> 1 MHz)
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Contact elementsspring-loaded contact socket
Degree of protectionIP67
Material
ContactsCuZn
Contact surfaceAu
BodyZinc diecast, nickel-plated
TPU, black
CablePVC
Slotted nutDiecast zinc
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter∅ 6.2 mm
Bending radius> 15 x cable diameter, movable installation
> 6 x cable diameter, fixed installation
Colorgrey
Cores4 x 2 x 0.14 mm2
Shieldgrid
LengthL2 m
Mass243.6 g