Select Your Country

Go to global website

V15B-G-2M-PUR-ABG Connection Cable With Socket

PROFIBUS bus connection cable with socket single-ended, M12 straight, B-coded, 5-pin, PUR cable 2-core violet, shielded

Key Benefits at a Glance

  • Data transmission up to 12 MBaud
  • Halogen-free
  • Shield connected to screw connection
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15B-G-2M-PUR-ABG

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingB-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 1581; DIN EN 60332-1-2
Halogen-freeDIN VDE 0472-815
IEC 60754-1
Ambient temperature
Plug connector-25 ... 90 °C (-13 ... 194 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-30 ... 80 °C (-22 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Loosening protectionintegrated
Tool installationstraight knurling
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP65/IP67/IP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter7.8 mm
Bending radiusmin. 40 mm , movable installation
min. 65 mm , fixed installation
Sheath colorviolet (similar to RAL 4001)
Number of cores2
Core cross section0.25 mm2
Cores colorCore 2: green
Core 4: red
Core construction19 x 0.13 mm ∅
Shieldtinned copper braiding, 85 % coverage
LengthL2 m
Mass152 g
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealNBR
Contact surfaceNi/Au
FlammabilityV-0
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
FlammabilityFT1
Cable marking sleeve2x PUR transparent , fixed to cable