Select Your Country

Go to global website

ECN10TL-* Cable Pull

Cable pull

Key Benefits at a Glance

  • Solid yet lightweight plastic construction
  • Compact, slim design (the shaft of the flange-mounted rotary encoder is used to provide the function of the drum bearing)
  • Coupling-free adaptation
  • Multitude of mounting possibilities
  • Rust and acid-resistant measuring cable
  • Very high level of linearity and repeatability

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of ECN10TL-*

Device typeTarget Line
Measuring length3000 ... 10000 mm
Construction type80 mm, 130 mm, 190 mm
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Rope diameter0.55 mm
Degree of protectionIP50
Material
Housingdesign 80/130 : Luranyl® or Lexan 920
design 190 : ABS-GF17
RopeStainless steel 1.4401/316
Life spanup to 106 Cycles
Scope of deliveryShaft adapter for rotary encoder with shaft dimension ∅ 6 mm x 10 mm up to 20 mm , adapter flange , Mounting clips , 3 x M4 x 8 bolts for mounting the adapter , Cover disk , Hexagon socket wrench, 1.3 AF