Select Your Country

Go to global website

VBA-4A-G10-E2J-1M-V15-G ASi Output Module

G10 ultra compact module, 4 outputs

Key Benefits at a Glance

  • Ultra-compact enclosure
  • Gold-plated and machined contacts
  • One piece housing
  • Degree of protection IP68 / IP69K
  • Direct connection via cable outlet

Show more

Product Compliance: Europe – CE
Product Compliance: USA - UL
Approval symbol
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-4A-G10-E2J-1M-V15-G

Node typeA/B node
AS-Interface specificationV3.0
Required gateway specificationV3.0
UL File NumberE223772 "For use in NFPA 79 Applications only"
MTBF382 a
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: Output supply overload
LED AS-iAS-Interface voltage; LED green
Rated operating voltageUe18.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 40 mA / max. 150 mA
Protection classIII
Surge protectionUe: Over voltage category III, safe isolated power supplies (PELV)
Number/Type4 electronic outputs, PNP, overload and short-circuit proof
Supplyfrom AS-Interface
Voltage≥ (Ue - 7.0 V)
Current loading capacity≤ 100 mA Total current , overload and short-circuit protected
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
Electrical safetyIEC 61140:2004
Emitted interferenceEN 61000-6-4:2011
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005 EN 62026-2:2013
ProfileS-7.A.7
IO code7
ID codeA
ID1 code7
ID2 code7
Data bits (function via AS-Interface)InputOutput
D0 - OUT1
D1 - OUT2
D2 - OUT3
D3 - OUT4
Parameter bits (programmable via AS-i)function
P0communication monitoring
P0 = 1 (default settings), monitoring = ON, i.e. if communication fails, the outputs are de-energised
P0 = 0, monitoring = OFF, if communication fails, the outputs maintain their condition
P1not used
P2Synchronous mode
P2 = 0 synchronous mode on
P2 = 1 synchronous mode off (default settings)
P3not used
UL approvalcULus Listed, Type 1 enclosure
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 80 °C (-13 ... 176 °F)
Shock and impact resistance30 g, 11 ms in 6 spatial directions 3 shocks
10 g, 16 ms in 6 spatial directions 1000 shocks
Vibration resistance0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Degree of protectionhousing: IP67
IP67 / IP68 / IP69K with flat cable VAZ-FK-S-*
M12 socket: IP67/IP68/IP69K
ConnectionAS-Interface: AS-Interface flat cable
Outputs & matching connector: M12 connector, 5-pin, A-coded, acc. to IEC 61076-2-101:2012
Material
ContactsCuSn / Au
HousingPBT PC
BodyPUR, black
CablePUR
Mounting screwStainless steel 1.4305 / AISI 303
Cable
Sheath diameter∅4.8 mm
Colorblack
Cores5 x 0.34 mm2
LengthL1 m
Mass81 g
Tightening torque, fastening screws1.65 Nm
Tightening torque, cable gland0.4 Nm
Dimensions
Height21.5 mm
Width27.7 mm
Length40.5 mm