Select Your Country

Go to global website

OMH-RLK29-HW-120 Mounting Aid

Mounting bracket for rear wall mounting

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-RLK29-HW-120

MaterialStainless steel
Massapprox. 150 g
Dimensions
Height29.5 mm
Width87 mm
Length121.5 mm
SeriesRL23
RL28
RL29
RL32
Reflector seriesC110-2