Select Your Country

Go to global website

LB9140A Connecting Cable

Connecting cable for LB backplane

Key Benefits at a Glance

  • Connection of base and extension backplanes
  • For LB system
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of LB9140A

Rated voltageUrmax. 30 V
Rated currentIrmax. 1.5 A
Lead resistance< 150 mΩ / m
Ambient temperature-40 ... 70 °C (-40 ... 158 °F) , fixed installation
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection15-pin sub-D connector (plug) , black
15-pin sub-D connector (socket) , black
Material
ConnectorSub-D connector (plug) : PVC
Sub-D connector (socket) : PVC
SheathingPVC
Core insulationPVC
CableLiYCY
Diameter7.7 mm
Bending radiusmin. 6 x external diameter, fixed installation
Colorblack
Cores8P x 26 AWG , twisted pairs
Conductor constructionstranded wire , fine-strand
Shieldtinned copper braiding
LengthL100 cm
Mass135 g
Flammabilityaccording to VW-1