Select Your Country

Go to global website

FB9271BP00200.0 Backplane

Key Benefits at a Glance

  • Backplane for FB9205 Power Supply
  • Slots for 2 power supplies
  • Powert supplies ca be operated separately or parallel
  • Redundant supply
  • Installation in Zone 1

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FB9271BP00200.0

Supply2
Maximum safe voltage Um253 V AC
Input voltage rangeU90 ... 253 V AC
Redundancyyes
Voltagenon-redundant: 24 V ; redundant: 23 V
Currentnon-redundant: 1.2 A ; redundant: 1.2 A
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Degree of protectionEN 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Connection typeTerminals
Core cross section0.5 ... 2.5 mm2
Degree of protectionIP30
Massapprox. 512 g , without modules
Dimensions(l x w x h)
207 x 110 x 137 mm , without modules
Height137 mm
Width110 mm
Length207 mm
EU-type examination certificateBVS 11 ATEX E 041 X
MarkingEx-Hexagon II 2G Ex db eb IIC T4 Gb
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-7:2015+A1:2018
EN 60079-18:2015+A1:2017
IECEx approval
IECEx certificateBVS 11.0019X
IECEx markingEx db eb IIC T4 Gb
INMETRO approvalBrazil: TÜV 14.1598X
Scope of deliveryBackplane (without modules and surrounding enclosure)
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.