Select Your Country

Go to global website

V3-GM-15M-PVC-ABG-Y263904 Connection Cable With Socket

Connection cable with socket single-ended, M8, 3-pin, shielded, PVC cable

Key Benefits at a Glance

  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold plated contacts
  • Cable printed with "MADE IN EU"
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V3-GM-15M-PVC-ABG-Y263904

Number of pins3 + shield
Connection 1socket
Construction type 1straight
Threading 1M8
Connection 2cable end
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 3 A
Contact resistance< 10 mΩ
Standard conformity
Degree of protectionEN 60529:2000
FlammabilityGrip: UL 94
Specificationconnector M8 x 1 : IEC 61076-2-104
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, fixed installation: -30 ... 80 °C (-22 ... 176 °F)
cable, movable installation: -15 ... 80 °C (5 ... 176 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePVC
Slotted nutDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅ 4.8 mm
Bending radius> 10 x cable diameter, movable installation
5 x cable diameter, single bend
Colorgrey
Number of cores3
Core cross section0.34 mm2
Conductor construction19 x 0.15 mm ∅
Shieldgrid covering 85 %
LengthL15 m
Mass575 g
Flammability
Contact carrierHB
HousingV-2