Select Your Country

Go to global website

V11-W-BK6,7M-PUR-O1-Y290688 Connection Cable With Socket

Connection cable with socket, M12, 3-pin, PUR cable, outdoor

Key Benefits at a Glance

  • Resistant to microbes and hydrolysis
  • Resistant to salt water
  • Suitable for outdoor use (UV- and ozone resistant)
  • Oil and abrasion resistant PUR line appropriate for drag chains
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold plated contacts
  • Suitable for drag chains
  • 180 mm stripped

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V11-W-BK6,7M-PUR-O1-Y290688

Number of pins3
Connection 1socket
Construction type 1angled
Threading 1M12
Connection 2cable end
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Contact resistance< 10 mΩ
Lead resistanceMax. 39 Ω/km
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityBody: UL 94
Line: UL 1581 Section 1061; IEC 60332-1-2:2004
Halogen-freeDIN VDE 0472-815
DIN EN 50267-2-1
Chemical resistanceDIN EN 60811-2-1
UL approvalAWM STYLE 21924/11558 105°C 300V AWM I A/B 105°C 300V FT2
Maximum permissible operating voltagemax. 30 V
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Ambient temperatureBody: -50 ... 105 °C (-58 ... 221 °F)
cable, fixed installation: -50 ... 105 °C (-58 ... 221 °F)
cable, movable installation: -30 ... 105 °C (-22 ... 221 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Cable codeLi 9Y 11Y 4 x 0,50
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Core insulationPP
Cableextra-fine wire, flexible
Sheath diameter∅ 4.5 mm ± 0.15 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Colorblack (similar to RAL 7021)
Number of cores4
Core cross section0.5 mm2
Conductor construction28 x 0.15 mm ∅
1 x symmetrically twisted
LengthL6.7 m
Drag chain suitability
Drag chain cyclesmin. 2000000
Motion velocitymax. 3 m/s
Traverse distancemax. 10 m
Accelerationmax. 10 m/s2
Mass210.38 g
Flammability
Contact carrierHB
HousingV-2
CableAWM STYLE 21924/11558 105°C 300V AWM I A/B 105°C 300V FT2