Select Your Country

Go to global website

VBA-2E-KE5-IJL/UJL ASi Analog Module

Switch cabinet module, 2 analog inputs

Key Benefits at a Glance

  • Housing with push-in connection technology and mechanically coded terminal blocks
  • Housing width 19 mm, installation in the switch cabinet on DIN mounting rail
  • Sensors can be supplied either from the AS-Interface or external auxiliary voltage, as preferred
  • Function indicator for the bus, external auxiliary voltage, internal sensor supply, and inputs
AS-Interface® interface
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-2E-KE5-IJL/UJL

Node typeStandard node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
UL File NumberE223772
MTBF154 a
LED FAULTFault indication: red LED
Red: communication error or address is 0
Red flashing: peripheral fault
LED INTInternal input supply active; LED green
LED PWRAS-Interface voltage; green LED
Green: voltage OK
Flashing green: address 0 or peripheral error
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INstatus of input signal; LED yellow
off: not active
on: signal within measuring range
flashing: signal outside of measuring range
Auxiliary voltage (output)UAUX20 ... 30 V DC PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 70 mA (without sensors) / max. 200 mA
Protection classIII
Current consumptionIAUX ≤ 650 mA
Surge protectionUAUX, Ue: overvoltage category II, safe isolated power supplies (PELV)
Number/Type2 analog inputs
Current: 0 ... 20 mA/4 ... 20 mA
voltage: 0 ... 10 V
SupplyFrom AS-Interface (switch setting INT, default setting) or from auxiliary voltage UAUX (switch setting AUX)
Current loading capacity≤ 100 mA from AS-Interface; overload and short-circuit resistant
≤ 600 mA From auxiliary voltage UAUX (AUX switch position) , overload and short-circuit protected
Input resistancecurrent input: max. 70 Ω
voltage input: 100 kΩ
Accuracy0.1 % of input signal range at 25 °C (298 K)
Resolution15 Bit
Temperature influence0.0025 %/K of input signal range
Temperature influence1 µA/K or 0,3 mV/K
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
ProfileS-7.3.D
IO code7
ID code3
ID1 codeF
ID2 codeD
Data bits (function via AS-Interface)The transfer of the data value is based on AS-Interface Profile 7.3.
Parameter bits (programmable via AS-i)function
P050/60 Hz filter
P0=1, enabled
P0=0, disabled
P1projecting of the 2nd channel
P1=1, channel 2 is projected
P1=0, channel 2 is not projected
P2Indication of the peripheral fault by exceeding measuring range
P2=1, peripheral fault is reported
P2=0, peripheral fault is not reported
P3P3=1, normal operating mode
P3=0, both channels in current mode and without recognition of wire breakage
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Shock and impact resistance15 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks
Vibration resistance0.35 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Pollution degree2
Degree of protectionIP20
ConnectionRemovable push-in terminals
rated connection capacity:
rigid: 0.20 mm2 ... 1.5 mm2
flexible (without wire end ferrule): 0.20 mm2 ... 2.5 mm2
flexible (with wire end ferrule): 0.25 mm2 ... 1.5 mm2
Material
HousingPA 66-FR
Mass110 g
Dimensions
Height100 mm
Width18.9 mm
Length124 mm
MountingDIN mounting rail
NoteMax. length of jumpers = 5 cm