Select Your Country

Go to global website

MotionScan Radar SensorMotionScan®

Combined sensor for opening and securing automated sliding doors

Key Benefits at a Glance

  • Combined sensor for opening and securing automatic sliding doors
  • Radar opening impulse
  • Closing edge safety mechanism with diffuse sensor
  • Safety mechanism in accordance with EN 16005
  • Extra-large, adjustable protection field in front of the door
  • Door learn function

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of MotionScan

Detection fieldAIR, adjustable , total field: 2400 mm x 1000 mm (WxD) for a mounting height of 2200 mm
Detection fieldRadar sensor 2500 mm x 4000 mm (d x w) at installation height of 2200 mm and 45° angle
Detection range max.0 ... 3200 mm
Light source3 Series
Light typemodulated infrared light
Setting angle-8 ... 4 °
Operating frequency24.15 ... 24.25 GHz K-Band , Radar sensor
Transmitter radiated power (EIRP)< 20 dBm
Performance level (PL)PL d
CategoryCat. 2
MTTFd339.83 a
Diagnostic Coverage (DC)81.52 %
Function indicatorLED green/blue/red/orange
Control elementsDIP switch
Control elementssensitivity adjustment
Parameterization indicatorLED flashes when in adjustment mode Fast orange
Operating voltageUB12 ... 24 V DC / 12 ... 24 V AC +/- 10%, 50 - 60 Hz
No-load supply currentI0≤ 80 mA at 24 V DC ≤ 150 mA at 12 V:
Power consumptionP02.5 VA
Activation currentat 24 V DC 6 mA
Test inputactive with +UB
Output typeInfrared, optocoupler
Switching voltage48 V DC
Switching current300 mA resistive load
De-energized delay0.5 s
Switching typelight/dark on selectable programmable
Response time100 ms up to 200 ms
Output typeRadar, relay
Switching voltage48 V DC
Switching current100 mA resistive load
De-energized delay1.5 s
Switching typeNO/NC programmable
Response time100 ms up to 200 ms
Functional safetyISO 13849-1
Product standardEN 12978
CE conformity2014/53/EU This device can be used in all countries within the European Union. In other countries, all applicable national regulations must be observed.
FCC approvalNo - Use in North America is not permitted.
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humiditymax. 80 %
Mounting heightmax. 3200 mm
Degree of protectionIP54 (when mounted)
Connectionplug 8-pin , Connecting cable included with delivery
Material
HousingABS
Massapprox. 260 g
Dimensions(W x H x D) 265 mm 60 mm 43 mm
Height60 mm
Width265 mm
Depth43 mm
NotePlease refer to the package insert for information on how to mount and install the sensor correctly.
Scope of deliverysensor , cable , 2 screws , Mounting aid , Instruction leaflet
SeriesMotionScan

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.