Select Your Country

Go to global website

OMH-RL31-07 Mounting Aid

Mounting bracket including adjustment

Key Benefits at a Glance

  • Simple installation and exact setting
  • Solid fixture for rear panel mounting
  • Infinitely variable ±10° horizontal
  • Infinitely variable ±90° vertical
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-RL31-07

MaterialAluminum
Massapprox. 160 g
Dimensions
Height60 mm
Width29 mm
Length80 mm
MountingMounting accessories included
SeriesSeries 31