Select Your Country

Go to global website

V1-8/16A-5M-PUR-O4 Passive Splitter

Passive splitter, 8x connectors, twin allocation, with trunk cable

Key Benefits at a Glance

  • Twin communication of the plug-in stations
  • Flat housing
  • Degree of protection IP65 / IP67 / IP69
  • Suitable for drag chains and abrasion resistant
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-8/16A-5M-PUR-O4

Connector 1
Connectionsocket
Construction type8x M12
Lockingscrew connection
Number of pins5
CodingA-coded
Customization8 connections , twin configuration
Connector 2
Connectioncable end
Operating voltageUBmax. 48 V AC/DC
Current loading capacity≤ 2 A per channel,
≤ 4 A per plug-in station,
≤ 12 A total current per separator
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityDIN EN 50265-2-1
Oil resistanceDIN VDE 0472-803
Ambient temperaturehousing: -30 ... 90 °C (-22 ... 194 °F)
Cable, fixed installation-40 ... 90 °C (-40 ... 194 °F)
Cable, flexing-5 ... 80 °C (23 ... 176 °F)
Plug connector
Tightening torque0.4 Nm
Mating cyclesmin. 100
Degree of protectionIP65 / IP67 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter10.5 mm
Bending radius> 10 x cable diameter, movable installation
> 7.5 x cable diameter, fixed installation
Sheath colorblack (similar to RAL 9005)
CoresSignal line (2, 4): 16 x 0.5 mm2
Supply line (1, 3), PE (5): 3 x 1 mm2
Core constructionSignal line (2, 4): 28 x 0.15 mm
Supply line (1, 3), PE (5): 56 x 0.15 mm
LengthL5 m
Cable codeLi YY 11Y-HF
Drag chain suitability
Drag chain cyclesmin. 1500000
Motion velocitymax. 2 m/s
Traverse distance2 m
Mass1317.7 g
Dimensions
Height26 mm
Width58 mm
Length153 mm
PWIS freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyPBT, black
SealFPM
Contact surfaceAu
Cable
SheathingPUR
Core insulationPVC
Chemical resistancegood
Oil resistanceyes
Flammabilityflame-resistant