Select Your Country

Go to global website

VBA-4E3A-CB-E/E2-S ASi PCB Module

AS-Interface printed circuit-board module for integrating custom electronics

Key Benefits at a Glance

  • A/B node with extended addressing possibility for up to 62 nodes
  • Integrated communication monitoring function
  • Inputs and outputs short-circuit and overload proof
  • No external power supply required
  • Connection via screw terminals

Show more

Product Compliance: Europe – CE
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-4E3A-CB-E/E2-S

Node typeA/B node
AS-Interface specificationV2.1
Required gateway specification≥ V2.0
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 20 mA (without sensors)
Protection classIII
Number/TypeFour inputs for mechanical contacts, two-wire and three-wire sensors
Supplyfrom AS-Interface
Voltage21 ... 31 V
Input current≤ 8 mA (limited internally)
Switching pointUin < 2 V: aus>
Uin > 10 V: on
Number/Type3 electronic outputs, PNP
Supplyfrom AS-Interface
Voltage21 ... 31 V
Current≤ 80 mA per output, ≤ 80 mA total
ProfileS-7.A.E
IO code7
ID codeA
ID2 codeE
Data bits (function via AS-Interface)InputOutput
D0 IN1 OUT1
D1 IN2 OUT2
D2 IN3 OUT3
D3 IN4 -
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP20 (completely fitted) according to EN 60529
Connectionscrew terminal strip
Dimensions
Width37.5 mm
Length72.5 mm