Select Your Country
UC4000-L2M-I-T-2M Ultrasonic Sensor
Single head system
Key Benefits at a Glance
- Extended temperature range
- Cable connection
- Rugged metal base
- Sensor head bidirectional and rotatable
- Function indicators visible from all directions
- Selectable sound lobe width
- Programmable
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of UC4000-L2M-I-T-2M
| Sensing range | 200 ... 4000 mm | |
| Adjustment range | 240 ... 4000 mm | |
| Dead band | 0 ... 200 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 85 kHz |
| Response delay | minimum: 110 ms factory setting: 615 ms | |
| Time delay before availability | tv | ≤ 1600 ms |
| LED green | Operating display | |
| LED yellow | object in evaluation range | |
| LED red | error |
| Operating voltage | UB | 10 ... 30 V DC , ripple 10 %SS |
| No-load supply current | I0 | ≤ 50 mA |
| Interface type | Serial interface (programming adapter required) 9600 BPS, no parity, 8 data bits, 1 stop bit |
| Input/output type | 1 synchronization connection, bidirectional | |||||||||||||||||||
| ||||||||||||||||||||
| Synchronization frequency | ||||||||||||||||||||
| ||||||||||||||||||||
| Input type | 1 program input | |
| Level (evaluation limit 1) | 0 ... 1 V | |
| Level (evaluation limit 2) | 4 V ... UB | |
| Input impedance | > 12 kΩ | |
| Pulse length | 2 ... 10 s |
| Output type | 1 analog output 4 ... 20 mA | |
| Resolution | Evaluation range [mm]/3200, however ≥ 0.4 mm | |
| Deviation of the characteristic curve | ≤ 0.2 % of full-scale value | |
| Repeat accuracy | ≤ 0.1 % of full-scale value | |
| Load impedance | ≤ 500 Ω at UB ≥ 14V ≤ 300 Ω at UB < 14V | |
| Temperature influence | ≤ 1.5 % of full-scale value |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, General Purpose | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable , 5-pin | |||||||||||||
| Degree of protection | IP67 | |||||||||||||
| Material | ||||||||||||||
| ||||||||||||||
| Cable | ||||||||||||||
| ||||||||||||||
| Mass | 355 g | |||||||||||||
| Dimensions | ||||||||||||||
| ||||||||||||||
| Output | near limit: 240 mm far limit: 4000 mm Output mode: rising ramp | |
| Beam width | wide | |
| Evaluation procedure | low-pass behavior |
| Supplementary information | Switch settings of the external programming adapter: "output load": pull-down "output logic": noninv |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.



