Select Your Country

Go to global website

V1-G-BK10M-PUR-U/ABG-V1-G-Y Connecting Cable

Connecting cable, M12 to M12, PUR cable 2-pin

Key Benefits at a Glance

  • UL Recognized Component
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Flame resistant cable
  • Gold plated contacts
  • Resistant to microbes and hydrolysis
  • Halogen-free

Show more

Product Compliance: USA - UR
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-G-BK10M-PUR-U/ABG-V1-G-Y

Number of pins5 + shield
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2M12
UL File NumberE231213
Operating voltageUBmax. 60 V AC/DC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityBody: UL 94
Line: UL 1581 Section 1061; IEC 60332-1-2:2004
Halogen-freeIEC 60754-1:1994
UL approvalUL Recognized General purpose
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, movable installation: -20 ... 80 °C (-4 ... 176 °F)
cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Cable codeLi 9Y C 11Y 5 x 0,50
Material
ContactsCuSn / Au
Contact surfaceAu
Bodysocket TPU, transparent
plug TPU, black
CablePUR
Slotted nutDiecast zinc
Sleeve connectorDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅ 6 mm ± 0.15 mm
Bending radius> 10 x cable diameter, appropriate for conveyor chains
> 5 x cable diameter, fixed installation
Colorblack
Number of cores5
Core cross section0.5 mm2
Conductor construction16 x 0.2 mm ∅
Shieldgrid covering 85 %
LengthL10 m
Mass580 g
Flammability
Contact carrier94 HB
Housing94 V-2
CableFT2