Select Your Country

Go to global website

ICZ-AIDA3-MSTB-0,2M-PUR-V1-G Connecting Cable

Connection cable MSTB to M12 connector

Key Benefits at a Glance

  • Lockable
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of ICZ-AIDA3-MSTB-0,2M-PUR-V1-G

Number of pins2
Operating currentIBmax. 4 A
Nominal voltage24 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Degree of protectionIP65
Connection5-pin Combicon socket on 4-pin M12 connector
Material
ContactsCuZn
Contact surfaceCuSnZn
HousingZinc die-casting, nickel-plated
ConnectorCuZn
BodyPA
Cable
Sheath diameter7.8 mm
Colororange
Cores2 x 1.5 mm2
Mass140 g