Select Your Country

Go to global website

ICZ-AIDA3-MSTB-5M-PUR Connecting Cable

Connection cable MSTB to cable tail

Key Benefits at a Glance

  • Lockable
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of ICZ-AIDA3-MSTB-5M-PUR

Number of pins2
Rated currentIr16 A
Nominal voltage24 V
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP65
Connection5-pin Combicon socket to open cable end
Material
HousingZinc die-casting, nickel-plated
Core insulationTPE
Cable
Sheath diameter10 mm
Bending radius> 10 x cable diameter, movable installation
> 4 x cable diameter, fixed installation
Coloryellow (RAL 1016)
Cores2 x 2.5 mm2
LengthL5 m