Select Your Country

Go to global website

VBA-LT2-G1-2YE ASi Control Push Button

Illuminated pushbutton module

Key Benefits at a Glance

  • AS-Interface certificate
  • Degree of protection IP67
  • Flat or round cable connection (via standardized EMS base, not included with delivery)
  • Cable piercing method for flat cable
  • 2 integrated yellow illuminated pushbuttons
  • Fault signal via LED

Show more

Product Compliance: Europe – CE
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-LT2-G1-2YE

Node typeA/B node
AS-Interface specificationV2.11
Required gateway specification≥ V2.1
ProfileS-B.A.E
IO codeB
ID codeA
ID2 codeE
LED PWR/FAULTdual-LED green/red
green: AS-Interface voltage, normal operation
red: communication error or address 0
Button2 integrated,
protected against accidental activation,
keys can be individually labelled,
labeling field on the module
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 50 mA (LEDs on)
Protection classIII
Electromagnetic compatibilityEN 62026-2:2015
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67 according to EN 60529
Connectioncable piercing method or terminal compartment
flat cable or standard round cable