Select Your Country

Go to global website

NBN15-30GM60-I3-5M Inductive Analog Sensor

Key Benefits at a Glance

  • Inductive analog sensor
  • Output 0 mA ... 20 mA
  • Non-flush
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN15-30GM60-I3-5M

Output typeAnalog current output
Installationnon-flush
Output polarityDC
Measuring range5 ... 15 mm
Output type3-wire
Operating voltageUB15 ... 30 V DC
Repeat accuracy0 ... 200 µm
No-load supply currentI0≤ 12 mA
Output type0 ... 20 mA
Slope of output characteristic2 mA / mm
Linearity error≤ ± 5 % of full-scale value
Load resistor≤ 500 Ω
Rate of current rise
0 ... 20 mA≤ 17.5 A/s
20 ... 0 mA≤ 16.4 A/s
Temperature drift≤ ± 0.15 %/K of the measured value
Residual ripple± 125 µA
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialStainless steel V2A
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter6.4 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores3
Core cross section0.75 mm2
LengthL5 m
Dimensions
Length60 mm
Diameter30 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.