Select Your Country

Go to global website

V31-GR-5M-PVC-YELS Connection Cable With Socket

Connection cable with socket, M8 snap-lock, straight A-coded, 4-pin, PVC cable 3-core black

Key Benefits at a Glance

  • Snap locking
  • For use with thru-beam sensor
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V31-GR-5M-PVC-YELS

Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingsnap locking
Number of pins4
CodingA-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 3 A
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
Ambient temperature
Plug connector-25 ... 90 °C (-13 ... 194 °F)
Cable, flexing-25 ... 70 °C (-13 ... 158 °F)
Pollution degree3
Plug connector
Mating cyclesmin. 100
Degree of protectionIP67
Material
ContactsCuZn
Contact surfaceAu
BodyPUR
CablePVC
Core insulationPVC
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter3 mm
Bending radius> 10 x cable diameter, movable installation
Sheath colorblack (similar to RAL 9005)
Number of cores3
Core cross section0.14 mm2
Cores colorCore 1: brown
Core 2: black
Core 3: blue
Core construction18 x 0.1 mm ∅
LengthL5 m
Cable codeLi YY 3 x 0,14
Mass67.9 g
Plug connector
BodyPUR, black
Contact surfaceAu
FlammabilityV-2
Cable
SheathingPVC
Core insulationPVC