Select Your Country

Go to global website

VAZ-HORN-70MM-0..100DBA-8TONE Stack Light Element

Stack light siren element 8 tone

Key Benefits at a Glance

  • Modular design
  • Bayonet system for simple mounting and dismounting
  • Volume adjustable
  • 8 different tone options
  • 70-mm-series

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-HORN-70MM-0..100DBA-8TONE

UL File NumberE223176
Colorblack
FrequencyApprox. 900 Hz/2.8 kHz
Loudness82 ... 102 dB
MTTFd600 a
Rated operating voltageUe24 V AC/DC
Rated operating currentIe≤ 32 mA
Electromagnetic compatibility
Directive 2014/30/EUEN 60947-5-1:2004+A1:2009
EN 60947-1:2007
Degree of protectionEN 60529:2000
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Degree of protectionIP65
ConnectionBayonet system
Dimensions
Height72 mm
Diameter70 mm
Life spanmin. 5000 hours