Select Your Country

Go to global website

A successor product is available.

HM-MT-RS232-010001 HART InterfaceViator®

HART interface with Bluetooth® for wireless communication between PC host and HART field devices

Key Benefits at a Glance

  • HART compliant for communication with any HART field device and error-free slave testing
  • Easy installation
  • Draws power from RS-232 port, needs no external supply to power modem
  • Compact, rugged polycarbonate housing for industrial-grade reliability
  • Polarity insensitive test clips
  • Transformer isolation allows you to connect the interface across the load resistor or the field device
  • Compatible with 32- and 64-bit Windows® 7, 8, XP, 10, or Vista

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of HM-MT-RS232-010001

Input current1.5 mA at 4 V , 4 mA at 12 V
Power supply4 ... 12 V , powered by DTR and RS-232 inputs , No external power required
Interface typeRS-232 port
Signal0.5 ± 0.1 Vpp trapezoidal wave at 1200/2200 Hz
Output/interface1500 V DC
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Operating systemOperating system that supports serial COM port
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity0 ... 95 % non-condensing
Degree of protectionIP20
ConnectionDB-9 connector , 2-pin polarity-insensitive test clips
MaterialPolycarbonate
Dimensions49 mm x 33 mm x 15 mm
Height15 mm
Width33 mm
Length49 mm
Cable length1.8 m 2-strand wire terminating in 2 test clips
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.