Select Your Country

Go to global website

V1-G-BK0,6M-PUR-U-V1-G-LGS25T Connecting Cable

Cordset, LGS25 light grids to ICE modules/WIS 2, M12 to M12, PUR cable, 4-pin

Key Benefits at a Glance

  • UL Recognized Component
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold plated contacts
  • Flame resistant cable
  • Halogen-free
  • Degree of protection IP67 / IP68 / IP69K
  • Suitable for drag chains

Show more

Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-G-BK0,6M-PUR-U-V1-G-LGS25T

Number of pins4
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2M12
UL File NumberE231213
Operating voltageUBmax. 250 V AC/DC
Test voltage> 1500 V eff AC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityBody: UL 94
Line: UL 1581 Section 1061; IEC 60332-1-2:2004
Halogen-freeIEC 60754-1:1994
UL approvalAWM STYLE 20549 I/II A/B 80°C 300V FT2 (cable)
Maximum permissible operating voltagemax. 30 V
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F)
cable, movable installation: -20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Cable codeLi 9Y 11Y 4 x 0.34
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Sleeve connectorDiecast zinc
Core insulationPP
Cableextra-fine wire, flexible
Sheath diameter∅ 4.3 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Colorblack
Number of cores4
Core cross section0.34 mm2
Conductor construction42 x 0.1 mm ∅
LengthL0.6 m
Drag chain suitability
Drag chain cyclesmin. 5000000
Motion velocitymax. 3.3 m/s
Torsional stress± 180 °/m
Mass39.6 g
Flammability
Contact carrier94 HB
Housing94 V-2
CableFT2