Select Your Country

Go to global website

NBB15-F148P10-ARS Inductive Sensor

Inductive sensor with relay contact output

Key Benefits at a Glance

  • 15 mm flush
  • Relay contact output
  • Extended temperature range
  • Highly shock and vibration resistant
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB15-F148P10-ARS

Switching functionNormally open (NO)
Output typerelay
Rated operating distancesn15 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 12.15 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.35
Reduction factor r304 0.8
Reduction factor rBrass 0.5
Output typerelay
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 600 Hz
HysteresisH2 ... 20 % ( typ. 3 % )
Reverse polarity protectionreverse polarity protected
Short-circuit protectionno
Voltage dropUd≤ 0.5 V (≤ 0.275 V at ≤ 100 mA operating current)
Operating currentIL0 ... 200 mA
Off-state currentIr≤ 10 µA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 300 ms
Switching state indicatorLED, yellow
MTTFd1004 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialanodized aluminum
Sensing facePBT
Degree of protectionIP67 / IP69K
Cable
Wire end ferrulesyes
Cable diameter6.5 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores4
Core cross section0.5 mm2
LengthL2 m
Tightening torque, housing screws≤ 1.8 Nm
Dimensions
Height20 mm
Width35 mm
Length50 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.