Select Your Country

Go to global website

VAZ-RK-P-6TEE-CG ASi Segment Protector

AS-Interface 6 port segment protector

Key Benefits at a Glance

  • Protected AS-i; 6 port segment protector
  • 8 cable glands
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-RK-P-6TEE-CG

DescriptionAS-Interface 6 port segment protector
LED OverloadLED red: output overloaded
LED BUS ACTIVELED green: flashing = low voltage
LED PWRLED green: port powered
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe8 A
Maximum safe voltageUm35 V
ProtocolAS-Interface
Number/Type6, port segment protector, 1 node each spur connection
Current limit28 mA (output off)
240 mA (output on) per spur
Voltage dropUd< 1 V
Short-circuit currentmax. 28 mA
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Vibration resistance
Degree of protectionIP67
Connection6 Cable glands M20 type
Material
HousingAnodized aluminum , stainless steel slot head screws , cover Lexan (PC) , Sealing washers: Buna-N (NBR)