Select Your Country

Go to global website

ECI30PL-05A4A-UD1BE:02 Cable-Pull Rotary Encoder

Cable-pull rotary encoder with incremental output signals (1024 pulses)

Key Benefits at a Glance

  • Robust aluminum drum housing
  • Guide pulley for guide
  • Rust and acid-resistant measuring cable
  • 1024 pulses, incremental
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ECI30PL-05A4A-UD1BE:02

Detection typephotoelectric sampling
Device typePerformance Line
Measuring length5000 mm
Construction type130 mm
ResolutionCable pull:
Design 130 mm: 0.32 mm
Encoder:
1024 pulses per revolution
Operating voltageUB4.75 ... 30 V DC
No-load supply currentI0max. 50 mA
Output typepush-pull or RS422 (universal output driver, output level depending on input voltage)
Output frequencymax. 400 kHz
Rise time300 ns
Phase position A to B
Pulse counts < 360090 ° ± 9 ° electrical
Pulse counts ≥ 360090 ° ± 15 ° electrical
Duty cycle1/2 ± 10 %
ConnectorM12 connector, 8-pin
Degree of protectionacc. DIN EN 60529
Connection sideEncoder: IP65
Cable pull: IP64
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity98 % , no moisture condensation
Rope diameter1.35 mm
Drum perimeter334.1 mm
Retraction speed4 m/s
Spring retraction force15 ... 21 N
Material
Housingaluminum, coated
Cable pullanodized aluminum
Flangeanodized aluminum
RopeStainless steel 1.4401/316
Mass2888 g
Life spanup to 106 Cycles