Select Your Country

Go to global website

ECA30PL-05A4A-B16BD:NN Cable-Pull Rotary Encoder

Cable-pull rotary encoder with CANopen interface

Key Benefits at a Glance

  • Rust and acid-resistant measuring cable
  • Robust aluminum drum housing
  • Resolution: 13 singleturn, 12 bit multiturn
Product Compliance: Europe – CE
CANopen® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ECA30PL-05A4A-B16BD:NN

Detection typemagnetic sampling
Device typePerformance Line
Measuring length5000 mm
Construction type130 mm
ResolutionCable pull:
Design 130 mm: 0.04 mm
Encoder:
25 Bit (13 Bit/revolution)
Operating voltageUB9 ... 30 V DC
No-load supply currentI0≥ 350 mA
Interface typeCANopen
Resolution
Single turn13 Bit
Multiturn12 Bit
Overall resolution25 Bit
Transfer ratemax. 1 MBit/s
Standard conformitycommunication profile: DS 301
Device profiles: DS 406 and DS 417 , programmable according to class 2
ConnectorM12 connector, 5 pin , A-coded
Degree of protectionacc. DIN EN 60529
Connection sideEncoder: IP65
Cable pull: IP64
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity98 % , no moisture condensation
Rope diameter1.35 mm
Drum perimeter334.1 mm
Retraction speed4 m/s
Spring retraction force15 ... 21 N
Material
Housingaluminum, coated
Cable pullanodized aluminum
Flangeanodized aluminum
RopeStainless steel 1.4401/316
Mass2888 g
Life spanup to 106 Cycles