Select Your Country

Go to global website

ECA30PL-02C1A-I42BD:X3 Cable-Pull Rotary Encoder

Cable-pull rotary encoder with analog interface and push buttons

Key Benefits at a Glance

  • Robust aluminum drum housing
  • Resolution: 13 singleturn, 4 bit multiturn
  • Adjustable measuring range via push buttons
  • Rust and acid-resistant measuring cable
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ECA30PL-02C1A-I42BD:X3

Detection typemagnetic sampling
Device typePerformance Line
Measuring length2000 mm
Construction type130 mm
ResolutionCable pull:
Design 130 mm: 0.04 mm
Encoder:
17 bit (13 bit/revolution)
Operating voltageUB8 ... 32 V DC
No-load supply currentI0typ. 20 mA
Input typelower limit of measuring range
Signal voltage
High8 ... 32 V DC
Signal durationmin. 1 s
Input typeupper limit of measuring range
Signal voltage
High8 ... 32 V DC
Signal durationmin. 1 s
Output typeanalog current output 4 ... 20 mA
Default settingrising ramp at ccw rotation
Linearity error≤ 0.15 %
Load resistormin. 500 Ω
Max. value for supply voltage 8 V. For higher supply voltage lower load resistance can be used.
ConnectorM12 connector, 5 pin
Degree of protectionaccording DIN EN 60529
Connection sideEncoder: IP65
Cable pull: IP64
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity98 % , no moisture condensation
Rope diameter1.35 mm
Drum perimeter334.1 mm
Retraction speed4 m/s
Spring retraction force15 ... 21 N
Material
Housingaluminum, coated
Cable pullanodized aluminum
Flangeanodized aluminum
RopeStainless steel 1.4401/316
Mass2888 g
Life spanup to 106 Cycles