Select Your Country

Go to global website

VAZ-CLAMP-40MM-IO Stack Light Element

Signal tower connection element IO-Link with cover

Key Benefits at a Glance

  • Modular design
  • Bayonet system for simple mounting and dismounting
  • Flexible combination of signal elements
  • 40-mm-series
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-CLAMP-40MM-IO

UL File NumberE223176
Colorgrey
Rated operating voltageUe24 V DC
Rated operating currentIe6 mA
Current consumptionmax. 500 mA per lighting element, max. 2 A in total
Inrush current400 mA
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Vendor ID1 (0x0001)
Device ID0x0F0301 (983809)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time5 ms
Process data widthProcess data input 0 Byte
Process data output 2 Byte
SIO mode supportno
Compatible master port typeA
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Degree of protectionIP66
ConnectionBayonet system
MaterialPC
Mass35 g
Dimensions
Height59 mm
Diameter40 mm
Connection possibilitiesSpring terminal, max. 1.5 mm2
Life spanmax. 50,000 h