Select Your Country

Go to global website

NJ4-12GM-Z11-2M-Y Inductive Sensor

Key Benefits at a Glance

  • Comfort series
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ4-12GM-Z11-2M-Y

Switching functionNormally closed (NC)
Rated operating distancesn4 mm
Installationnon-flush
Assured operating distancesa0 ... 3.24 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type2-wire
Nominal voltageUo12 V
Switching frequencyf0 ... 1500 Hz
HysteresisH3 %
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Standard conformity
StandardsEN IEC 60947-5-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable PVC , 2 m with wire end ferrule
Core cross section0.34 mm2
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Dimensions
Length30 mm
Diameter12 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.