Select Your Country

Go to global website

BB10-P-F1/35/59/103/115-2,5m Thru-Beam Sensor

Miniature photoelectric sensor with plug-in design housing for mounting in 13 mm hole

Key Benefits at a Glance

  • Single-beam miniature photoelectric sensor, ideal for installing in frames or contours
  • Integrated circuit
  • Plug-in style housing for 13 mm hole
  • Narrow opening angle, suitable for mounting in pairs
  • Various frequencies for avoiding mutual interference (cross-talk immunity)
  • Dark on version

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of BB10-P-F1/35/59/103/115-2,5m

EmitterBB10-T-F1/35/115-2,5m
ReceiverBB10-R-F1/35/59/103/115-2,5m
Effective detection range0 ... 3 m
Threshold detection range4 m
Light sourceIRED
Light typemodulated infrared light , 880 nm
Diameter of the light spotapprox. 350 mm at a distance of 3 m
Opening angleEmitter: +/- 3 ° Receiver: +/- 10 ° at max. sensing range ; typical
Optical facefrontal
Ambient light limithalogen light 100000 Lux ; according to EN 60947-5-2
MTTFd795 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED red: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted
Operating voltageUB10 ... 30 V DC
No-load supply currentI0Emitter: ≤ 20 mA
Receiver: ≤ 10 mA
Switching typedark-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 1.5 V DC
Switching frequencyf100 Hz
Response time5 ms
Product standardEN 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
UN/ECE Regulation No. 10 (E1)Type-approval number: 036938
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) , fixed installation
-20 ... 60 °C (-4 ... 140 °F) , movable
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity90 % , non-condensing
Degree of protectionIP67
Connectionfixed cable
Receiver: grey ; Emitter: black
Material
HousingPC , black
Optical facePlastic pane
Massapprox. 34 g per device
Dimensions
Length22 mm
Diameter12.5 mm
Cable length2.5 m