Select Your Country

Go to global website

CFP.BUZRF2.SP Buzzer (Ex e)

Buzzer with type of protection Ex e

Key Benefits at a Glance

  • Buzzer, flashing red, 20 ... 250 V AC/DC
  • Component for appropriately certified Ex e enclosures
  • Mounting on enclosure cover
  • Ex de certified
  • Polyamide

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.BUZRF2.SP

Operating voltage250 V max.
Power consumption1 W max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
Functionflashing buzzer
Colorred
Rated operating voltage20 ... 250 V AC/DC
Operator actionSound level 60 dB at 30 cm
Thread size (TD)M30 x 1.5
Degree of protectionIP66
Material
HousingPolyamide (PA)
Mass125 g
Dimensions
Actuator head diameter (D2)50 mm
Panel wall thickness (PT)1 ... 35 mm
Diameter thru-hole (DT)30.6 mm
Length outside enclosure (H)31 mm
Thread length (TL)42 mm
Total length (L)98.5 mm
Mountingcover-mounted
Ambient temperature-40 ... 50 °C (-40 ... 122 °F)
Service temperature-40 ... 90 °C (-40 ... 194 °F)
EU-type examination certificateEPT 16 ATEX 2404U

MarkingEx-Hexagon II 2 GD
Ex eb ib mb IIC Gb
Ex ib tb IIIC Db
IECEx approvalIECEx EUT 16.0011U

Degree of protectionEN 60529
CE marking2460
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeLR* GR.CS* SR.CS*